2013-04-30
HART Solutions
The HIS devices feature the housings of our popular K-System intrinsic safety barriers and can be flexibly mounted on DIN rail.
| Model-No | Product Description | Product Data |
|---|---|---|
| K-System HART | ||
| FI-DO-R-Y41610 | HART Termination Board, 16-channel, Connection board for K-System HART Multiplexer, Interface for series connections, Integrated 250 Omega resistor | detail |
| FI-DO-Y37023 | HART Termination Board, 16-channel, Connection board for K-System HART Multiplexer, Interface for parallel connections | detail |
| KFD0-HMS-16 | HART Multiplexer Slave, 16-channel, No external power required, HART field device inputs, Used with HART Multiplexer Master KFD2-HMM-16, Up to SIL3 acc. to IEC 61508 | detail |
| KFD2-HMM-16 | HART Multiplexer Master, 16-channel, 24 V DC supply (Power Rail), HART field device inputs, Up to 15 KFD0-HMS-16 slave units can be connected, Up to SIL3 acc. to IEC 61508 | detail |
| K-HM14 | HART Connection Cable with Connectors, K-System accessory, Connection cable for KFD2-HMM-16 to up to 15 KFD0-HMS-16, 14-pin flat cable | detail |
| K-HM26 | HART Connection Cable with Connectors, K-System accessory, Connection cable for KF*-HM*-16 to Termination Board, 26-pin flat cable | detail |
| HART Multiplexers (former Elcon) | ||
| HISHPSM/32/MM-01 | HART Termination Board, 32-channel, 24 V DC supply, Interface for serial or parallel wiring options, Dual RS 485 connections, Slot for HART Multiplexer | detail |
| HISHPTB/32/HONB-AI-R-01 | Termination Board, TDC 3000 replacement FTA, Short-circuit proof, Redundant DCS wirings, Redundant power supply connections, Field terminal blocks that are Honeywell FTA compatible, Honeywell 'B' size footprint | detail |
| HISHPTB/32/HONB-AO-R-01 | Termination Board, TDC 3000 replacement FTA, Short-circuit proof, HART analog output filters, Redundant DCS wirings, Redundant power supply connections, Field terminal blocks that are Honeywell FTA compatible, Honeywell 'B' size footprint | detail |
| HISIA-HO-AI-02-R | HART Multiplexer | |
| HISIA-HO-AO-02-S | HART Multiplexer |
If you click on "detail" in the column "Product Data", you will be referred to our Pepperl+Fuchs Product Selector. There you can find all needed information, like Datasheet, Product Features, Technical Documents or Approvals / Certificates.
